HUBBELL
Image of GEP5AN COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 16,000 lbs. STRENGTH, 3/4in UPPER & 5/8in LOWER BOLT SIZE, 11/16in CLEVIS HOLE
* Representative image
Image of GEP5AN COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 16,000 lbs. STRENGTH, 3/4in UPPER & 5/8in LOWER BOLT SIZE, 11/16in CLEVIS HOLE

COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 16,000 lbs. STRENGTH, 3/4in UPPER & 5/8in LOWER BOLT SIZE, 11/16in CLEVIS HOLE

Brand:

Chance

Catalog ID:

GEP5AN

Cast ductile iron combination guy- hook/pole-eye attachment for deadending guy wire to poles. Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Smooth backside surface (less cleats) for non-wood pole installations
  • 2-1/2" base width x 5" overall length
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

GEP5AN

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359466833

Dimensions

Diameter - Mounting Bolt - Maximum

0.75 in

Dimensions

5.750 in x 3.625 in x 3.125 in

Distance From Pole

N/A

Height

3.125 in

Length

5.75 in

Weight

1.8 lb

Width

3.625 in

Logistics

Carton Quantity

25

Pallet Quantity

1200

Resources and downloads