HPS_ID_GEP6_PRODIMAGE
HPS_ID_GEP6_PRODIMAGE

POLE EYE PLATE GUY ATTACHMENT, 21,000lbs RATED STRENGTH, 13/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLTS

Brand:

Chance

Catalog ID:

GEP6

Cast ductile iron pole eye plate for attaching to fiberglass guy strains or clevis fittings is rated for 21,000 lbs. at 45 and 90 degrees. Has 13/16" clevis hole and 13/16" upper and lower mounting holes as well as two 9/16" lag holes in the wide base. Common industry slang is Monkey Face.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Wide base for stabilization
  • Spurs on back side resist down-slotting
  • Cast ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
UPC
096359036586

Dimensions

Dimensions
7.000 in x 4.250 in x 2.500 in
Distance From Pole
N/A
Height
2.5 in
Length
7 in
Weight
2.73 lb
Width
4.25 in

Certifications And Compliance

RUS Listed Reference
Pole Eye Plates (5/8" Bolt)

Logistics

Pallet Quantity
720