HUBBELL
Image of 58GA0 ADJUST-A-GRIP GUY DEADEND, 5/8in DIA. STRAND, 42,400lbs STRENGTH
Image of 58GA0 ADJUST-A-GRIP GUY DEADEND, 5/8in DIA. STRAND, 42,400lbs STRENGTH
play

ADJUST-A-GRIP GUY DEADEND, 5/8in DIA. STRAND, 42,400lbs STRENGTH

Brand:

Chance

Catalog ID:

58GA0

The Adjust-a-Grip is a deadend for 5/8" dia. 7 or 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

EU RoHS Indicator

No

Tensile Strength

42400 lb.

UPC

096359072096

Dimensions

Distance From Pole

N/A

Weight

9.14 lb

Logistics

Carton Quantity

2

Pallet Quantity

96

Resources and downloads