HPS_ID_GS16012CESC_PRODIMAGE
HPS_ID_GS16012CESC_PRODIMAGE

144" 16K Silicone Coated Guy Strain, Clevis / Eye

Brand:

Chance

Catalog ID:

GS16144CESC

144" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Eye

Product details

General

Description - End Fitting
Clevis - Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
144 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Weight
5.7 lb

Logistics

Standard Package
1