HUBBELL
HPS_ID_GS16012CP1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CP1SC_PRODIMAGE

144" 16K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand:

Chance

Catalog ID:

GS16144CP1SC

144" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble-Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16144CP1SC

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

5.7 lb

Logistics

Standard Package

1