HUBBELL
HPS_ID_GS16012CC2SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC2SC_PRODIMAGE

144" 30K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand:

Chance

Catalog ID:

GS30144CC2SC

144" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 2 Rollers

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30144CC2SC

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

144 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

10.3 lb

Logistics

Standard Package

1