HUBBELL
HPS_ID_GS16012CCSC_PRODIMAGE
* Representative image
HPS_ID_GS16012CCSC_PRODIMAGE

24" 16K Silicone Coated Guy Strain, Clevis / Clevis

Brand:

Chance

Catalog ID:

GS16024CCSC

24" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16024CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

24 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

3.1 lb

Logistics

Standard Package

1