HUBBELL
HPS_ID_GS21012CPSC_PRODIMAGE
* Representative image
HPS_ID_GS21012CPSC_PRODIMAGE

24" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye

Brand:

Chance

Catalog ID:

GS21024CPSC

24" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21024CPSC

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

24 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

4.8 lb

Logistics

Standard Package

1