HPS_ID_GS16012CTSC_PRODIMAGE
* Representative image
HPS_ID_GS16012CTSC_PRODIMAGE

30" 16K Silicone Coated Guy Strain, Clevis / Thimble

Brand:

Chance

Catalog ID:

GS16030CTSC

30" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble

Product details

General

Description - End Fitting
Clevis - Thimble
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
30 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Weight
3.2 lb

Logistics

Standard Package
1