HUBBELL
HPS_ID_GS16012EESC_PRODIMAGE
* Representative image
HPS_ID_GS16012EESC_PRODIMAGE

42" 16K Silicone Coated Guy Strain, Eye / Eye

Brand:

Chance

Catalog ID:

GS16042EESC

42" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Eye / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16042EESC

Description - End Fitting

Eye - Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

42 in

Length - Clevis Pin Center to Clevis Bottom

2.63 in

Weight

3.5 lb

Logistics

Standard Package

1