HUBBELL
HPS_ID_GS16012CC1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC1SC_PRODIMAGE

54" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand:

Chance

Catalog ID:

GS36054CC1SC

54" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 1 Roller

  • 7/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS36054CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

36000 lb.

UPC

096359667223

Dimensions

Diameter - Rod / Tube

0.875 in

Length

54 in

Length - Clevis Pin Center to Clevis Bottom

2.12 in

Weight

10.3 lb

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1