HUBBELL
HPS_ID_GS16012CTSC_PRODIMAGE
* Representative image
HPS_ID_GS16012CTSC_PRODIMAGE

96" 16K Silicone Coated Guy Strain, Clevis / Thimble

Brand:

Chance

Catalog ID:

GS16096CTSC

96" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16096CTSC

Description - End Fitting

Clevis - Thimble

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

96 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

4.6 lb

Logistics

Standard Package

1