HPS_ID_GS16012TT_PRODIMAGE
* Representative image
HPS_ID_GS16012TT_PRODIMAGE

96" 16K Silicone Coated Guy Strain, Thimble / Thimble

Brand:

Chance

Catalog ID:

GS16096TTSC

96" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Thimble / Thimble

Product details

General

Description - End Fitting
Thimble - Thimble
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
96 in
Length - Clevis Pin Center to Clevis Bottom
2 in
Weight
4.6 lb

Logistics

Standard Package
1