HPS_ID_DE4S3_PRODIMAGE
HPS_ID_DE4S3_PRODIMAGE

PORCELAIN SPOOL INSULATOR, ANSI 53-2, BROWN

Brand:

Chance

Catalog ID:

DE4S3

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slan is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 3,000 lbs. minimum ultimate tensile strength

Product details

General

EU RoHS Indicator
No
Material
Wet-process Porcelain
Tensile Strength
3000 lb.
UPC
096359369455

Dimensions

Distance From Pole
N/A
Weight
1.19 lb

Certifications And Compliance

Industry Standard(s)
ANSI 53-2

Logistics

Pallet Quantity
1440

Resources and downloads