HPS_ID_DF19M32_PRODIMAGE
HPS_ID_DF19M32_PRODIMAGE

LONG SHANK LINE POST STUD, 3/4in x 24in

Brand:

Chance

Catalog ID:

DF19M32

Line post stud screws into metal base of post insulators for pole installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 15/16" long
  • Serrated flange
  • Hex collar
  • 24" long shank has 4" thread length
  • Includes one single-coil lock washer, one double coil lock washer, one 2-1/4" square washer, square nut and MF lock nut
  • Gavanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Line Post Stud
UPC
096359485537

Dimensions

Distance From Pole
N/A
Length
24 in
Length - Threaded Area
4
Weight
3.35 lb

Logistics

Pallet Quantity
480

Resources and downloads