LONG SHANK LINE POST STUD, 3/4in x 7-1/2in

Brand:

Chance

Catalog ID:

PSC2060677

Line post stud screws into metal base of post insulators for crossarm installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/8" long
  • Serrated flange
  • Hex collar
  • 7-1/2" long shank has 4" thread length
  • Includes two single-coil lock washers, one 2" square washer, one lip washer, and square nut
  • Gavanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Line Post Stud
UPC
096359389804

Dimensions

Dimensions
9.000 in x 3.000 in x 3.000 in
Distance From Pole
N/A
Height
3 in
Length
9 in
Length - Threaded Area
4
Weight
2.06 lb
Width
3 in

Logistics

Carton Quantity
20
Pallet Quantity
960