HUBBELL
HPS_ID_881P_PRODIMAGE
* Representative image
HPS_ID_881P_PRODIMAGE
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 5/8in x 6-1/2in SHANK LENGTH

Brand:

Chance

Catalog ID:

8835T

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY PS8835TP WITH NYLON THREADS
  • Cantilever load rating is 800 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 5"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

8835T

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Pins

UPC

096359378396

Dimensions

Distance From Pole

N/A

Length - Threaded Area

5

Weight

1.88 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Pallet Quantity

1200

Resources and downloads

Sales Drawings