HUBBELL
INSULATOR POLE TOP PIN, 15in LENGTH with 1in LEAD THREAD
INSULATOR POLE TOP PIN, 15in LENGTH with 1in LEAD THREAD

INSULATOR POLE TOP PIN, 15in LENGTH with 1in LEAD THREAD

Brand:

Chance

Catalog ID:

DP19P1

Pin for pole top mounting of insulators with 1" thread is 15" in length. The construction is pressed steel and insulator thread cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" lead
  • Two 11/16" mounting holes are spaced at 4"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DP19P1

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359370307

Dimensions

Dimensions

15.250 in x 2.750 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

15.25 in

Weight

2.57 lb

Width

2.75 in

Logistics

Pallet Quantity

480

Resources and downloads