HUBBELL
Image of 2170 INSULATOR POLE TOP PIN, 18in LENGTH with 1in LEAD THREAD
* Representative image
Image of 2170 INSULATOR POLE TOP PIN, 18in LENGTH with 1in LEAD THREAD

INSULATOR POLE TOP PIN, 18in LENGTH with 1in LEAD THREAD

Brand:

Chance

Catalog ID:

2170

Pin for pole top mounting of insulators with 1" thread is 18" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" lead thread
  • Three 11/16" mounting holes are spaced at 5" and 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

2170

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359069690

Dimensions

Dimensions

18.000 in x 2.750 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

18 in

Weight

3.26 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Yes

Certified Listed

Buy America Compliant, Buy American Act Compliant, BABA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI C135.22

Logistics

Pallet Quantity

600

Resources and downloads

Specifications