HPS_ID_C2060582_PRODIMAGE
HPS_ID_C2060582_PRODIMAGE

DOUBLE-ARMING PLATE, 1/4in x 4in x 17in

Brand:

Chance

Catalog ID:

C2060582

Double arming plates span crossarms in double arm construction and provide a mounting position for insulator pins or deadend connections.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" x 3-1/2" crossarm mounting slots
  • 13/16" connection hole
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Reinforcing Plates
UPC
096359014256

Dimensions

Distance From Pole
N/A
Length
17 in
Weight
4.37 lb

Logistics

Pallet Quantity
286

Resources and downloads