HUBBELL
HPS_ID_561516_PRODIMAGE
HPS_ID_561516_PRODIMAGE

LIFT & LOAD PLATE, 3-HOLE

Brand:

Chance

Catalog ID:

7898

Lift and load plates protect poles under heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Curved back
  • 9/16" top hole
  • Two 7/8" x 1" bottom holes
  • 1/4" x 2-1/2" x 7" plate size
  • Galvanized steel per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Number of Holes

3

Type

Reinforcing Plates

UPC

096359074557

Dimensions

Distance From Pole

N/A

Weight

1.12 lb

Certifications And Compliance

RUS Listed Reference

bk - Guy plate

Logistics

Pallet Quantity

1280

Resources and downloads