HUBBELL
HPS_ID_DR1F11_PRODIMAGE
* Representative image
HPS_ID_DR1F11_PRODIMAGE

3-WIRE SECONDARY RACK, MEDIUM DUTY 12 GAUGE (.109"), EXTENDED BACK with 3 INDIVIDUAL CLEVIS PINS

Brand:

Chance

Catalog ID:

DR1F11

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Three separate clevis pins allow change out of individual insulators
  • Overall length of back is 26"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Insulators ordered seperately
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

3 Wire

UPC

096359370475

Dimensions

Distance From Pole

N/A

Length

26 in

Weight

6.27 lb

Logistics

Pallet Quantity

150

Resources and downloads

Specifications

Sales Drawings