HUBBELL
HPS_PPHID_250783_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_250783_PRODIMAGE_96.jpg
HPS_ID_1645920_Second

Fiberglass Secondary Connector / Sectionalizer w/ Tin Coated Aluminum End Fittings

Brand:

Chance

Catalog ID:

PSC6531955

Used to sectionalize (or "split") a secondary conductor

  • Captive hardware included
  • Recommended hardware torque: 20 to 25 ft.-lb.
  • Tin coated aluminum end fittings
  • Voltage rating 600V

Product details

General

Catalog Number

PSC6531955

Description - End Fitting

Tin-Coated Aluminum Clamps

Tensile Strength

6000 lb.

UPC

096359596776

Dimensions

Dimensions

6 in x 2.5 in x 2.7 in

Height

2.7 in

Length

6 in

Weight

1.86 lb

Width

2.5 in

Logistics

Pallet Quantity

360

Standard Package

10