HUBBELL
HPS_ID_C2070138G_PRODIMAGE
HPS_ID_C2070138G_PRODIMAGE

SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK GRAY MATERIAL

Brand:

Chance

Catalog ID:

C2070138G

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Each box includes a reusable installation tool with 1/2" square internal drive and 1-1/8" hex external drive for power driving
  • Additional installation tools can be ordered under catalog number C2070143
  • Body material: high density nylon
  • Screw material: galvanized steel
  • Meets EEI standard TD-24

Product details

General

EU RoHS Indicator

No

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359383345

Dimensions

Distance From Pole

N/A

Weight

0.2 lb

Logistics

Carton Quantity

50

Pallet Quantity

5250

Resources and downloads

Specifications

Sales Drawings