HUBBELL
HPS_ID_T2050449_ALT1_PRODIMAGE
HPS_ID_T2050449_ALT1_PRODIMAGE
HPS_ID_T2050449_ALT2_PRODIMAGE
Image of T2050449 DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE

DETACHABLE TYPE STEP ASSEMBLY for STEEL POLE

Brand:

Chance

Catalog ID:

T2050449

Step removal deters unauthorized pole climbing and makes a clean appearance. Use with Rivnut insert (not supplied) for metal poles installation. Refer to instructions for proper installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Includes step, bolt and plate needed for installation on steel pole
  • Hole at end of step used to secure to lineman's belt
  • Bolt is stainless steel
  • Step and plate are galvanized per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Style

Metal Pole

Type

Steel Pole

UPC

096359504429

Dimensions

Distance From Pole

N/A

Weight

1 lb

Logistics

Carton Quantity

40