HUBBELL
HPS_PPHID_250743_96.jpg
* Representative image
HPS_PPHID_250743_96.jpg

STRAP KIT for 2-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

Brand:

Chance

Catalog ID:

CSTK25

Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Each strap kit is shipped assembled with two each 1/2" x 1-1/4" hex head bolts, lock washers and hex nuts
  • Strap material is 3/32" x 1-1/4" aluminum

Product details

General

Catalog Number

CSTK25

Material

6061-T6 Aluminum

UPC

096359242192

Dimensions

Dimensions

6.000 in x 1.500 in x 3.250 in

Distance From Pole

N/A

Height

3.25 in

Length

6 in

Weight

0.45 lb

Width

1.5 in

Logistics

Carton Quantity

10

Pallet Quantity

1000

Resources and downloads