HUBBELL
Image of 400315016 TYPE D REINFIRCING STRAP
* Representative image
Image of 400315016 TYPE D REINFIRCING STRAP

TYPE D REINFIRCING STRAP

Brand:

Chance

Catalog ID:

400315016

Used as additional support in attaching cable suspension clamps to pole for heavy loads.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes two 11/16" holes
  • Manufacuted from 1/8" x 1-1/2" steel
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

400315016

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Type "D"

UPC

096359071525

Dimensions

Distance From Pole

N/A

Weight

0.44 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CAO Specification Number

6789

Logistics

Pallet Quantity

4800

Resources and downloads

Specifications

Sales Drawings