HUBBELL
HUS_ID_PSCDEWR1200_PRODIMAGE
HUS_ID_PSCDEWR1200_PRODIMAGE

Barry D.E.W. Line® R1 Rescue Kit, 200 ft/60.9 m

Brand:

Chance

Catalog ID:

PSCDEWR1200

Dielectric Even Wet self-contained, easily deployed system with retrievable anchor strap is designed to perform three different rescue methods and/or to escape from access platforms, buckets, and towers.

  • Rated Working Load 500 lb./226.7 kg
  • Mode 1 - Self-rescue with retrievable anchor strap (allows user to self-retrieve rope and anchor strap after use)
  • Mode 2 - Controlled descent of a victim from the position of the victim
  • Mode 3 - Controlled descent of a victim from the ground (using a deviation pulley
  • System Includes: Barry D.E.W. Line® transport bag, Barry D.E.W. Line® Dielectric Tag Line with quick link, 1 Retrievable anchor strap, 200 ft/60.9 m Barry D.E.W. Line® Dielectric Rescue Rope, 1 Figure 8 rescue descender with ears, 2x 6 ft/1.8 m anchor straps, 1 forged ring, 1 Rescue pulley, 3 CSA carabiners, 1 Hotstick Rescue Clip Attachment

Product details

General

Catalog Number

PSCDEWR1200

UPC

096359754275

Working Load Limit

500 lb

Working Load Limit Metric

226 kg

Dimensions

Length

200 ft

Length Metric

60.9 m

Weight

30.6 lb

WeightMetric

13.8 kg

Resources and downloads