Epoxirod Arm Assembly

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

E4001569

EPOXIROD ARM ASSEMBLY GRAY 2.5IN X 122IN

2-1/2" X 10' SOLID EPOXIROD

Product details

General

Type
Arm
UPC
096359082668

Dimensions

Dimensions
127 in x 4.38 in x 4.38 in
Dimensions Metric
322.6 mm x 11.1 mm x 11.1 mm
Height
4.38 in
Height Metric
11.1 mm
Length
127 in
Length Metric
322.6 mm
Weight
47 lb
WeightMetric
21.3 kg
Width
4.38 in
WidthMetric
11.1 mm

Resources and downloads