HUBBELL
Image of T4001857 Auxiliary Arm with Jib Adapter for 3"-diameter mast No Braces Required
Image of T4001857 Auxiliary Arm with Jib Adapter for 3"-diameter mast No Braces Required

Auxiliary Arm with Jib Adapter for 3"-diameter mast No Braces Required

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4001857

JIB MTD AUXILIARY ARM 2.5IN X 10FT ROD

  • GLOSSY, CLEAN AND DRY Epoxiglas â„¢
  • 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)
  • 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M4805-7 Insulators are used on each wireholder)

Product details

General

Catalog Number

T4001857

UPC

096359058717

Dimensions

Dimensions

120 in x 22.4 in x 22.4 in

Height

22.4 in

Length

120 in

Length Metric

304.8 mm

Weight

81 lb

WeightMetric

36.7 kg

Width

22.4 in

Resources and downloads