HPS_ID_C4001509_PRODIMAGE
HPS_ID_C4001509_PRODIMAGE

Two Conductor Supports

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4001509

This Epoxiglas® temporary conductor support is used to hold energized distribution conductors during replacement of poles or repair or replacement of pole top and stand-off insulators; it is furnished with wheel tightener for poles up to 14" in diameter. Fork-type, 1.5" wireholder is standard equipment or the 2.5" diameter Epoxiglas standoff, accommodating conductor sizes up to 1" in diameter. Working load: 150 lb. per wireholder. For 34.5 kV or when the tool is to support an energized conductor overnight or during periods of expected rain, M4805-7 insulators should be added to thewireholders.

  • Epoxiglas â„¢ temporary conductor support is used to hold energized distribution conductors
  • For use during replacement of poles or repair/replacement of pole top and stand-off insulators
  • Features wheel tightener for poles up to 14" in diameter
  • M480517 fork-type, 1" wireholder is standard
  • Working load: 150 lb. per wireholder
  • Rated 100 lbs., Side Load, Max.

Product details

General

Style
Chainbinder Style
UPC
096359017073

Dimensions

Dimensions
48.19 in x 6.63 in x 6.5 in
Dimensions Metric
122.4 mm x 16.8 mm x 16.5 mm
Height
6.5 in
Height Metric
16.5 mm
Length
48.19 in
Length Metric
122.4 mm
Weight
26.5 lb
WeightMetric
12 kg
Width
6.63 in
WidthMetric
16.8 mm

Logistics

Pallet Quantity
25

Resources and downloads