HUBBELL
HPS_PPHID_249663
* Representative image
HPS_PPHID_249663

Wire Tong Band For 2 in Pole

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M1729

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Two screws clamp band to wire tong
  • Each screw is threaded into half of the band and engages a slot in opposite half
  • This permits halves of the band to be separated by a sliding action without removing screws
  • Hinge ring slides on band, allowing rotation of wire tong when tong is supported by rope blocks
  • For positive insulation between rope blocks and live conductors, install band at least the minimum distance for voltage class

Product details

General

Catalog Number

M1729

Diameter - Pole

2 in

Diameter - Pole Metric

50.8 mm

EU RoHS Indicator

No

Style

Band; 2" (51 mm)

Type

Wire Tong

UPC

096359043683

Dimensions

Dimensions

7.5 in x 2.375 in x 3.5 in

Dimensions Metric

19.1 mm x 6.0 mm x 8.9 mm

Height

3.5 in

Height Metric

8.9 mm

Length

7.5 in

Length Metric

19.1 mm

Weight

1.62 lb

WeightMetric

0.7 kg

Width

2.375 in

WidthMetric

6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads