HUBBELL
HPS_ID_T4002529_alt1_PRODIMAGE
HPS_ID_T4002529_alt1_PRODIMAGE

Combination Swivel Wireholder / Sheave

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4002529

Combination Swivel Wireholder / Sheave For ALTEC ® Trucks with 3" Diameter Jib. Eliminates changeovers from wireholder (for picking up a phase conductor) to Rope Sheave (for lifting items). Unit attaches directly to jib. Rated working load: Wireholder - 300lbs. Sheave - 8oolbs. Features a large swivel-type roller wireholder with 2-1/2" x 3-3/8" opening and a 7" dia sheave to accept up to 3/4" dia rope.

  • Eliminates changeovers from Wireholder (for picking up a phase conductor) to Rope Sheave (for lifting items)
  • Each combination unit attaches directly to jib
  • Rated Working Load: Wireholder - 300 lbs. Sheave - 800 lbs.
  • Both units feature a Large SwivelType Roller Wireholder with 2-½" x 3-3⁄8" opening and a 7"-dia. Sheave to accept up to 3⁄4"-dia. rope

Product details

General

Catalog Number

T4002529

EU RoHS Indicator

No

Style

Wireholder

UPC

096359329046

Dimensions

Dimensions

11.3 in x 14.1 in x 5.37 in

Dimensions Metric

47.0 mm x 21.6 mm x 21.6 mm

Height

5.37 in

Height Metric

21.6 mm

Length

11.3 in

Length Metric

47 mm

Weight

23 lb

WeightMetric

10.4 kg

Width

14.1 in

WidthMetric

21.6 mm

Resources and downloads

Specifications

Sales Drawings