HUBBELL
HPS_PPHID_249667_96.jpg
* Representative image
HPS_PPHID_249667_96.jpg
HUS_ID_Jibs with Sheave Adapters_PRODIMAGE

Wire Holder W/ 2.5" Roller, W/ 3" Adapter

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4001669

2.5IN ROLLER WIREHOLDER W/ 3IN ADAPTER, Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1.5 inches in diameter. The gate is held closed by a springloaded latch which must be manually opened.

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use

Product details

General

Catalog Number

C4001669

EU RoHS Indicator

No

Style

Roller Wireholder

UPC

096359017196

Dimensions

Dimensions

12 in x 7.63 in x 6.25 in

Dimensions Metric

30.5 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

12 in

Length Metric

30.5 mm

Weight

6 lb

WeightMetric

2.7 kg

Width

7.63 in

WidthMetric

19.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

90

Resources and downloads