HUBBELL
HPS_ID_PSC4060607_PRODIMAGE
HPS_ID_PSC4060607_PRODIMAGE

Black Class 2 Solid Blanket, 36 in x 36 in with 6 Eyelets

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4060607

Black Class 2, Type I Solid Blanket, 36 in x 36 in with 6 Eyelets

  • Designed and tested per ASTM D1048
  • Maximum use voltage of 17kV
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Dimensions of 36" x 36"
  • Class 2 slotted blanket includes 6 eyelets for buttons
  • Made from black Type I (non-ozone resistant) rubber
  • 100% electrically tested, visually inspected and date stamped

Product details

General

Catalog Number

PSC4060607

Color

Black

EU RoHS Indicator

No

Style

Solid Blanket

Type

Blankets

UPC

096359473817

Dimensions

Length

36 in

Weight

6.2 lb

WeightMetric

2.8 kg

Width

36 in

Electrical Ratings

Voltage - Maximum

17 kV

Voltage Rating

Class 2 V

Logistics

Carton Quantity

6

Pallet Quantity

96

Resources and downloads

Specifications

Literature