HUBBELL
Epoxiglas Tree Trimmer - 1.5 in Pole - 6 ft 10 in
Epoxiglas Tree Trimmer - 1.5 in Pole - 6 ft 10 in

Epoxiglas Tree Trimmer - 1.5 in Pole - 6 ft 10 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H2106

EPOXIGLAS TREE TRIMMER-1.5" X 6' 10", Tree Trimmers are designed to cut up to 1.5" dia. branches and are especially useful around energized conductors or in hard to get places. The Tree Trimmer head features sharpened stationary and movable blades made of dropforged steel. The rope and pulley arrangement gives the operator a mechanical advantage of 3 to 1. For example, a 10-lb. pull on the rope will exert a 30-lb. force on the cutter head lever. Ball bearing pulleys are employed for free operation. The rope furnished with each tree trimmer is 25' long- which will accommodate a 6' extension on the basic tool.

  • Designed to cut up to 1½” diameter branches
  • Useful around energized conductors or in hard-to-reach places
  • Head features sharpened stationary and movable blades made of dropforged steel
  • Rope and pulley arrangement gives operator a mechanical advantage of 3 to 1
  • Example: A 10-lb. pull on rope will exert a 30-lb. force on the cutter head lever
  • Ball bearing pulleys are employed for free operation
  • Rope furnished with each tree trimmer is 25’ long
  • Accommodates a 6’ extension on the basic tool
  • The 18” long Universal Tool Fitting is provided with 25’ of rope
  • A Universal Pruning Saw can be added to the universal fitting on the side of the head mount
  • Spliced extensions fasten securely to the tool with leaf spring button loc

Product details

General

Catalog Number

H2106

EU RoHS Indicator

No

Style

Epoxiglas Tree Trimmer w/ Male Splice

Type

Cutters

UPC

096359039761

Dimensions

Length

87 in

Weight

5.1 lb

WeightMetric

2.3 kg

Resources and downloads

Specifications

Installation Manuals