HPS_ID_C4032861_PRODIMAGE
* Representative image
HPS_ID_C4032861_PRODIMAGE

Insulated Hydraulic Cable Cutter For #6 Solid Copper To 954 kcmil ACSR, 8 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032862

HYDRAULIC WIRE CUTTER - 8FT - 954 ACSR G, A single lineworker can easily cut large-gauge conductors with the power-assist of this tool’s closed hydraulic system. It operates like a hydraulic jack, by simply pumping the handle. Epoxiglas ™ pole, handle and hydraulic hose have been tested to 100kV per foot. Hydraulic oil has dielectric strength of more than 25kV per ASTM D877. Hose has minimum burst strength of 12,000 psi. Pump provides 9,000 psi maximum pressure. Maintenance and operating instructions are included with each tool.

  • Tested per OSHA & ASTM F711
  • Easy operation, powerful construction
  • Single lineworker can easily cut large-gauge conductors with the power-assist of this tool’s closed hydraulic system
  • Operates like a hydraulic jack by simply pumping the handle
  • Epoxiglas ™ pole, handle and hydraulic hose have been tested to 100kV per foot (ASTM F711)
  • Hydraulic oil has dielectric strength of more than 25kV per ASTM D877
  • Hose has minimum burst strength of 12,000 psi
  • Pump provides 9,000 psi maximum pressure
  • Maintenance and operating instructions are included with each tool

Product details

General

EU RoHS Indicator
No
Storage Bag Included?
T306-0008 (Bag not included. Must be ordered separately.)
UPC
096359020257

Dimensions

Dimensions
104 in x 1.25 in x 5.61 in
Height
5.61 in
Length
104 in
Length - Live Part Bottom
18.0 in
Weight
23.52 lb
WeightMetric
10.6 kg
Width
1.25 in

Conductor Related

Conductor Size
556 MCM ACSR / 750 kcmil Cu.