HPS_ID_C4032980_PRODIMAGE
HPS_ID_C4032980_PRODIMAGE

Ratcheting Cable Cutter For ACSR up to 556 Max And Aluminum Or Copper Up To 750 kcmil Max

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032980

RATCHETING WIRE CUTTER - 556 ACSR

  • Max opening 2", 18" long, 4 lbs 6 oz
  • Patented conductor cutters are half the size and weight of standard ratchet cutters
  • Can get into confining workspaces like manholes and handholes
  • Open in less than half the space required for long-handled ratcheting cutters
  • Stampings on the jaws indicate application limits
  • Reinforced-fiberglass handles are PVCcoated and protected by a vinyl sleeve
  • Thick vinyl grips shield the handle ends and help worker keep a steady grasp

Product details

General

EU RoHS Indicator
No
Style
Guillotine Jaw
UPC
096359020271

Dimensions

Length
18 in
Weight
4.8 lb
WeightMetric
2.1 kg