Stainless Steel Twin S Die, 795 kcmil (26-7) ACSR, Index 579
Request a Quote
Brand:
Burndy
Catalog ID:
S579
Prop 65 Notice
S Die, 795 kcmil (26-7) ACSR, Index 579.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y45 Series Crimpers
Crimp Force Capacity
15 ton
Die Index
579
Die Type
S Die
Type
Die
UPC
781810006535
UPC 12 Digit
7818100065355
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
10
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
S579 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_S292_LineArt
Sales Drawings
50008314