HUBBELL
Image of PSC4032915 Auto-Ranging Voltage Indicator (ARVI) Full Range 600V to 500kV
Image of PSC4032915 Auto-Ranging Voltage Indicator (ARVI) Full Range 600V to 500kV
play

Auto-Ranging Voltage Indicator (ARVI) Full Range 600V to 500kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4032915

Full Range (600V to 500kV) Auto-Ranging Voltage Indicator for Distribution and Transmission voltage ranges.

  • Auto-ranging function eliminates need for selector switches across different voltage ranges.
  • Large display activates each red light in sequence then holds light on for the phase-to-phase voltage class detected.
  • Energy-saving Sleep mode automatically conserves the battery.

Product details

General

Catalog Number

PSC4032915

EU RoHS Indicator

No

Style

Auto-Ranging Voltage Indicator, ARVI Full Range (600V - 500kV)

UPC

096359505846

Dimensions

Weight

4.5 lb

WeightMetric

2 kg

Electrical Ratings

Withstand Voltage

600V - 500kV

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads