HUBBELL
HPS_ID_C4033369_C4033370_PRODIMAGE
* Representative image
HPS_ID_C4033369_C4033370_PRODIMAGE
play

Digital Phasing Meter to 40kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4033370

Large, backlit, direct-reading display easily determines phase relationships and approximate voltage, line-to-line or line-to-ground

  • Large Digital Display with Backlight, Hold, and Sleep modes
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • 40kV Unit not suitable for Hi-Pot Testing
  • Must be used with 2 Epoxiglas Insulating Universal Hotsticks (Not Included) of appropriate length

Product details

General

Catalog Number

C4033370

EU RoHS Indicator

No

Style

Digital Display

UPC

096359368113

Dimensions

Weight

14.5 lb

WeightMetric

6.5 kg

Electrical Ratings

Withstand Voltage

40kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
CHANCE Meters and Instruments