HUBBELL
HPS_ID_T4031251_PRODIMAGE
* Representative image
HPS_ID_T4031251_PRODIMAGE

Button and Spring Kit for C4031017

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4031246

Button and Spring Kit for C4031017 and C4031598. With normal care and maintenance, the Telescoping Tool will have a long service life- but when repairs are necessary, a complete kit is available containing all of the buttons and springs needed to repair the tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

Catalog Number

T4031246

EU RoHS Indicator

No

Style

Telescoping Disconnect Tool

UPC

096359059431

Dimensions

Dimensions

14 in x 10.5 in x 0.25 in

Dimensions Metric

35.6 mm x 26.7 mm x 0.6 mm

Height

0.25 in

Height Metric

0.6 mm

Length

14 in

Length Metric

35.6 mm

Mounting Bolt Spacing

09635905943

Weight

0.25 lb

WeightMetric

0.1 kg

Width

10.5 in

WidthMetric

26.7 mm

Resources and downloads

Specifications

Installation Manuals