HUBBELL
HPS_ID_T4032205_PRODIMAGE
* Representative image
HPS_ID_T4032205_PRODIMAGE

Compact Telescoping Disconnect Stick 23 ft (7.0 m) Maximum Length

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031739

TELESCOPING TOOL 14'-23', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place

Product details

General

Catalog Number

C4031739

Duty

Compact Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6213 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359019343

Dimensions

Diameter

2.5 in

Dimensions

53 in x 4.38 in x 4.38 in

Dimensions Metric

134.6 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

53 in

Length - Retracted

4.0 ft

Length - Retracted Metric

0.2 m

Length Metric

134.6 mm

Lengths - Extended

  • 14 ft
  • 17 ft
  • 20 ft
  • 23 ft

Mounting Bolt Spacing

09635901934

Weight

9 lb

WeightMetric

4.1 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads

Specifications

Installation Manuals

Sales Drawings