HUBBELL
HPS_ID_T4032205_PRODIMAGE
* Representative image
HPS_ID_T4032205_PRODIMAGE

Telescoping Disconnect Stick 16 ft (4.8 m) Maximum Length

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031018

TELESCOPING TOOL, 16', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

Catalog Number

C4031018

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6213 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359018643

Dimensions

Diameter

1.6875 in

Dimensions

63 in x 4.38 in x 4.38 in

Dimensions Metric

160.0 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

63 in

Length - Retracted

4.91 ft

Length - Retracted Metric

1.4 m

Length Metric

160 mm

Lengths - Extended

  • 12 ft
  • 16 ft

Mounting Bolt Spacing

09635901864

Weight

6 lb

WeightMetric

2.7 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals

Sales Drawings