HUBBELL
Extension Pole 1.25 in (32 mm) X 12 ft (3.6 m) with Male & Female Splices
Extension Pole 1.25 in (32 mm) X 12 ft (3.6 m) with Male & Female Splices

Extension Pole 1.25 in (32 mm) X 12 ft (3.6 m) with Male & Female Splices

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6000620

Extension Pole.

Substation Grounding Set with Pressure-Type Terminals

Product details

General

Catalog Number

C6000620

EU RoHS Indicator

No

UPC

096359023586

Dimensions

Dimensions

148 in x 3.38 in x 3.38 in

Dimensions Metric

375.9 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

148 in

Length Metric

375.9 mm

Weight

6 lb

WeightMetric

2.7 kg

Width

3.38 in

WidthMetric

8.6 mm

Resources and downloads

Specifications

Installation Manuals