HUBBELL
HPS_ID_PSC4033622_PRODIMAGE
* Representative image
HPS_ID_PSC4033622_PRODIMAGE
HPS_ID_C4030294A_PRODIMAGE

Grip-All 4 ft (1.2 m) with Universal Head

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030291A

GRIPALL - 4FT 9IN - W/ UNIVERSAL HEAD, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

Product details

General

Catalog Number

C4030291A

EU RoHS Indicator

No

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

Standard

UPC

096359018049

Dimensions

Dimensions

62 in x 4.38 in x 4.38 in

Dimensions Metric

157.5 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

62 in

Length Metric

157.5 mm

Weight

8 lb

WeightMetric

3.6 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads

Specifications

Installation Manuals