HUBBELL
HPS_PPHID_249851_96.jpg
* Representative image
HPS_PPHID_249851_96.jpg

Heavy Duty Adjustable Stick with Universal Fitting 12 ft (3.6 m) - 18 ft (5.4 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032605

HD ADJ STICK W/UNIV FITTING, 12'-18', Clearly marked at each 1-foot extension lock, one of these tools can replace as many as eight single-length hotsticks. Especially for such tight confines as substations, these adjustable sticks can be stored in standard-length cannisters and avoid the difficulties of working extra-long sticks through busswork structures. Classified as Heavy-Duty due to its large (1.25"-diameter) insulated top section and 1.5"-O.D. epoxy-reinforced fiberglass base tube.

  • Tested per OSHA & ASTM F711
  • For substations and close-clearance worksites
  • Clearly marked at each 1’ extension lock
  • One of these tools can replace as many as eight singlelength hotsticks
  • Adjustable sticks can be stored in short collapsed lengths and to avoid difficulties of maneuvering extra-long sticks through busswork structures
  • Heavy-duty construction - Classified as Heavy-Duty due to its large (1-1/4”-diameter) insulated top section and 1-1/2”-O.D. epoxy-reinforced fiberglass base tube
  • 24” overlap at usable-length extremes - In each size, a 2’ section of Epoxiglas ™ foam-core top section remains inside the base section at the longest locked, usable length and At the shortest locked length, insulated top section extends a full 2’ beyond base

Product details

General

Catalog Number

C4032605

EU RoHS Indicator

No

Storage Bag Included?

P621-10 (Bag not included. Must be ordered separately.)

Style

Universal Head

UPC

096359020165

Dimensions

Dimensions

216 in x 2.38 in x 2.38 in

Dimensions Metric

548.6 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

216 in

Length - Retracted

122.4 in

Length - Retracted Metric

10.2 ft

Length Metric

548.6 mm

Lengths - Extended

  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18

Weight

13 lb

WeightMetric

5.9 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals