HUBBELL
HPS_ID_C4032070_PRODIMAGE
* Representative image
HPS_ID_C4032070_PRODIMAGE

Base Cap 1.25 in X 5 in (32 X 127 mm)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032069

SECTIONAL STICK BASE CAP 1.25IN X 5IN, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orange Epoxiglas ™ insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orange Epoxiglas ™ insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032069

EU RoHS Indicator

No

Style

Base Cap; Female Splice

UPC

096359019848

Dimensions

Dimensions

9.0 in x 2.38 in x 2.38 in

Dimensions Metric

22.9 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

9 in

Length Metric

22.9 mm

Weight

0.3 lb

WeightMetric

0.1 kg

Width

2.38 in

WidthMetric

6 mm

Resources and downloads

Specifications

Installation Manuals