HUBBELL
HPS_ID_H185526_PRODIMAGE
HPS_ID_H185526_PRODIMAGE

Tie Stick with Rotary Blade Head and Universal End 8 ft (2.4 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H185526

TIE STICK-ROTARY BLADE+UNIVERSAL-8FT 3IN, Epoxiglas Tie Sticks are made with a variety of heads to meet every lineman’s particular preference. Rotary Prong Tie Sticks, most linemen find are speedy and easy to operate for handling looped ties. Two-Prong Tie Sticks are preferred by many linemen for handling hot ties with loops. Rotary Blade Tie Sticks have a swivel action that permits greater freedom of movement than the fixed-blade types.

  • Tested per OSHA & ASTM F711
  • Made with variety of heads for versatile lineman needs
  • Rotary Prong Tie Sticks quickly and easily handle looped ties
  • Two-Prong Tie Sticks effectively handle hot ties with loops
  • Rotary Blade Tie Sticks swivel for greater freedom of movement than fixed-blade types

Product details

General

Catalog Number

H185526

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

Rotary Blade on top w/ Universal Head on Bottom

UPC

096359039259

Dimensions

Dimensions

103.0 in x 4.38 in x 4.38 in

Dimensions Metric

261.6 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

103 in

Length Metric

261.6 mm

Weight

3.3 lb

WeightMetric

1.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads

Specifications

Installation Manuals

Sales Drawings