HUBBELL
HPS_PPHID_249865_96.jpg
* Representative image
HPS_PPHID_249865_96.jpg

Universal Pole with One Universal Head 1.25 in (32 mm) X 6 ft (1.8 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H17601

UNIVERSAL POLE, 1 1/4 in X 6 ft, Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas™ and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made with Epoxiglas ™ and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

Product details

General

Catalog Number

H17601

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

One Universal Head

UPC

096359039037

Dimensions

Dimensions

80.0 in x 2.38 in x 2.38 in

Dimensions Metric

2032.0 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

80 in

Length Metric

2032 mm

Weight

4 lb

WeightMetric

1.8 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals

Sales Drawings